Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
Hydraulic valves
Industrial valves
Proportional valve electronics
02-326091
EHH AMP 702 C 20 EN6, EHHAMP702C20EN6
02-326091
Model code:
EHHAMP702C20EN6
Tools
Add to comparison
Add to comparison
02-326091
Where to buy
Export PDF
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Brand
Vickers by Danfoss
Model Code 1
EHHAMP702C20EN6
Product height in
1.540
Product length in
3.520
Product length mm
89.408
Product width in
1.500
Product width mm
38.100