
EEA PAM 553 D 32 EN27USE 105EC00055A, EEAPAM553D32EN27
02-326166
Model code: EEAPAM553D32EN27
Recommended replacement: 105EC00055A
02-326166
Product specifications
Characteristic | Value |
|---|---|
| Brand | Vickers by Danfoss |
| Model Code 1 | EEAPAM553D32EN27 |
| Package contents | Amplifier |
| Product height in | 5.060 |
| Product length in | 7.550 |
| Product length mm | 191.770 |
| Product width in | 1.980 |
| Product width mm | 50.292 |