EEA-PAM-561-D-33
105EC00060A
Tools105EC00060A Product specifications
Characteristic | Value |
|---|
| Brand | Vickers by Danfoss |
| Package contents | Amplifier |
| Product height in | 5.060 |
| Product length in | 7.550 |
| Product length mm | 191.770 |
| Product width in | 1.590 |
| Product width mm | 40.386 |