EEA-PAM-535-D-33-EN3-product-details

EEA-PAM-535-D-33-EN3

105EC00082A


Tools

Product specifications

Characteristic
Value
BrandVickers by Danfoss
Product height in5.060
Product length in7.550
Product length mm191.770
Product width in1.590
Product width mm40.386