Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
Hydraulic valves
Industrial valves
Proportional valve electronics
478693
EEA PAM 118 A 30, EEAPAM118A30
478693
Model code:
EEAPAM118A30
Where to buy
Export PDF
Tools
Add to comparison
478693
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Brand
Vickers by Danfoss
Model Code 1
EEAPAM118A30
Package contents
Amplifier
Product height in
5.000
Product length in
7.000
Product length mm
177.800
Product width in
1.590
Product width mm
40.386