EHH-AMP-702-A-1-21, EHHAMP702A121
5995381-001
Model code: EHHAMP702A121
Recommended replacement: 5995381-001
5995381-001
Product specifications
Characteristic | Value |
|---|---|
| Brand | Vickers by Danfoss |
| Model Code 1 | EHHAMP702A121 |
| Package contents | Switching power plug |
| Product height in | 1.540 |
| Product height mm | 39.116 |
| Product length in | 3.500 |
| Product length mm | 88.900 |
| Product width in | 1.520 |
| Product width mm | 38.608 |