Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
Hydraulic valves
Industrial valves
Proportional valve electronics
5995381-002
EHH-AMP-702-A-2-21, EHHAMP702A221
5995381-002
Model code:
EHHAMP702A221
Where to buy
Export PDF
Tools
Add to comparison
5995381-002
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Brand
Vickers by Danfoss
Model Code 1
EHHAMP702A221
Product height in
1.500
Product length in
3.520
Product length mm
89.408
Product width in
1.500
Product width mm
38.100