Product specifications
Characteristic | Value |
|---|---|
| 100% step response | 6 ms |
| Brand | Vickers by Danfoss |
| Burst pressure return | 250 (% max supply pressure) |
| Coil rated current | 30 mA |
| Coil resistance | 300 Ohms |
| Design series | 10 Series |
| Flow rating GPM | 2.64 |
| Flow rating LPM | 10.0 |
| Frequency response @-3dB | 80 Hz |
| Frequncy response @ 90° | 150 Hz |
| Hysteresis around null | </= 3 (% of rated current) |
| Linearity error | <10 (% of rated current) |
| Maximum supply pressure BAR | 200 |
| Maximum supply pressure PSI | 3000 |
| Minimum supply pressure BAR | 14 |
| Minimum supply pressure PSI | 200 |
| Model Code 1 | SM410(2.64)10300/3010S181 |
| Port circle inch | 0.625 |
| Product height in | 2.800 |
| Product height mm | 71.120 |
| Product length in | 3.900 |
| Product length mm | 99.060 |
| Product width in | 2.000 |
| Product width mm | 50.8 |
| Proof pressure return | 100 (% max supply pressure) |
| Proof pressure supply | 150 (% max supply pressure) |
| Series | SM4 |
| Special feature | With MS3112E10-6P connector, #10-32 screw & sleeve kit and reverse wiring |
| Symmetry error | <10 (% of rated current) |
| Threshold | </= 0.5 (% of rated current) |
| Valve size | Size 10 |
| Working temp max C | 135 |
| Working temp max F | 275 |
