Product specifications
Characteristic | Value |
|---|---|
| Brand | Vickers by Danfoss |
| Model Code 1 | SX4H20(10)3820/20010 |
| Product height in | 2.830 |
| Product height mm | 71.882 |
| Product length in | 3.890 |
| Product length mm | 98.806 |
| Product width in | 3.920 |
| Product width mm | 99.568 |
Characteristic | Value |
|---|---|
| Brand | Vickers by Danfoss |
| Model Code 1 | SX4H20(10)3820/20010 |
| Product height in | 2.830 |
| Product height mm | 71.882 |
| Product length in | 3.890 |
| Product length mm | 98.806 |
| Product width in | 3.920 |
| Product width mm | 99.568 |