Product specifications
Characteristic | Value | Description |
|---|---|---|
| Brand | VICKERS BY DANFOSS | Vickers by Danfoss |
| Model Code 1 | SX420(20)761000/1010 | |
| Product height in | 2.830 | |
| Product height mm | 71.882 | |
| Product length in | 3.890 | |
| Product length mm | 98.806 | |
| Product width in | 3.920 | |
| Product width mm | 99.568 |
