Product specifications
Characteristic | Value |
|---|---|
| Brand | Vickers by Danfoss |
| Model Code 1 | SM440(40)15180/4050S224 |
| Product height in | 3.990 |
| Product height mm | 101.346 |
| Product length in | 5.720 |
| Product length mm | 145.288 |
| Product width in | 3.000 |
| Product width mm | 76.200 |
