Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
Hydraulic valves
Industrial valves
Servo valves
635681
FLUSHING VALVE, SM4FV-40
635681
Where to buy
Export PDF
Tools
Add to comparison
635681
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Brand
Vickers by Danfoss
Product height in
0.374
Product height mm
9.500
Product length in
0.610
Product length mm
15.500
Product width in
0.610
Product width mm
15.500