Product specifications
Characteristic | Value |
|---|---|
| Brand | Vickers by Danfoss |
| Design code | 10 Design |
| Model Code 1 | SM410(5)19200/2010 |
| Product height in | 2.800 |
| Product height mm | 71.120 |
| Product length in | 3.900 |
| Product length mm | 99.060 |
| Product width in | 2.000 |
| Product width mm | 50.800 |
