Product specifications
Characteristic | Value |
|---|---|
| Brand | Vickers by Danfoss |
| Design code | 10 Design |
| Model Code 1 | SM4A31010 PLATE ASSY |
| Product height in | 1.000 |
| Product height mm | 25.400 |
| Product length in | 3.100 |
| Product length mm | 78.740 |
| Product width in | 2.010 |
| Product width mm | 51.054 |