SM4A 5 20 10, SM4A52010
686619
Model code: SM4A52010
Product specifications
Characteristic | Value |
|---|
| Brand | Vickers by Danfoss |
| Design code | 10 Design |
| Model Code 1 | SM4A52010 |
| Product height in | 3.150 |
| Product height mm | 80.010 |
| Product length in | 3.560 |
| Product length mm | 90.424 |
| Product width in | 1.000 |
| Product width mm | 25.400 |