Product specifications
Characteristic | Value |
|---|---|
| Brand | Vickers by Danfoss |
| Design code | 10 Design |
| Model Code 1 | SM420(10)3880/4010 |
| Product height in | 2.830 |
| Product height mm | 71.882 |
| Product length in | 3.910 |
| Product length mm | 99.314 |
| Product width in | 3.420 |
| Product width mm | 86.868 |
