Product specifications
Characteristic | Value |
|---|---|
| Brand | Vickers by Danfoss |
| Design code | 10 Design |
| Model Code 1 | SM4A52010M |
| Product height in | 3.140 |
| Product height mm | 79.756 |
| Product length in | 3.560 |
| Product length mm | 90.424 |
| Product width in | 3.140 |
| Product width mm | 79.756 |