Product specifications
Characteristic | Value |
---|---|
100% step response | 12 ms |
Brand | Vickers by Danfoss |
Burst pressure return | 250 (% max supply pressure) |
Coil rated current | 200 mA |
Coil resistance | 20 Ohms |
Design Series | 10 Series |
Flow rating GPM | 10.00 |
Flow rating LPM | 38.0 |
Frequency response @-3dB | 105 Hz |
Frequncy response @ 90° | 100 Hz |
Hysteresis around null | </= 3 (% of rated current) |
Linearity error | <10 (% of rated current) |
Maximum supply pressure BAR | 200 |
Maximum supply pressure PSI | 3000 |
Minimum supply pressure BAR | 14 |
Minimum supply pressure PSI | 200 |
Model Code 1 | SM420(10)3820/20010S25 |
Port circle inch | 0.875 |
Proof pressure return | 100 (% max supply pressure) |
Proof pressure supply | 150 (% max supply pressure) |
Series | SM4 |
Special feature | Connectors over A port |
Symmetry error | <10 (% of rated current) |
Threshold | </= 0.5 (% of rated current) |
Valve size | Size 20 |
Working temp max C | 135 |
Working temp max F | 275 |