
02-108918
Product specifications
Characteristic | Value |
|---|---|
| Actuation type | Pressure operated |
| Adjustment type | Screw and locknut |
| Brand | Vickers by Danfoss |
| Control type 1 | Standard control |
| Design Series | 41 Series |
| Direction of flow | Meter-out control |
| Flow rate upto LPM | 60 |
| Flow rate upto USGPM | 16.0 |
| Fluid cleanliness | 19/17/14 micron |
| Fluid compatibility | Petroleum oils |
| Interface | ISO4401-03 |
| Location control function 1 | Line B |
| Maximum pressure upto bar | 315 |
| Maximum pressure upto psi | 4500 |
| Model Code 1 | DGMFN3YB2W41 |
| Performance | Standard |
| Product height in | 1.570 |
| Product height mm | 39.878 |
| Product length in | 4.800 |
| Product length mm | 121.920 |
| Product width in | 1.870 |
| Product width mm | 47.498 |
| Seal Type | Viton |
| Special features | None |
| Valve mount type | Subplate/manifold mounted |
| Valve Type | Flow control valve |
| Working temp max C | 80 |
| Working temp max F | 176 |
| Working temp min C | -20 |
| Working temp min F | -4 |