Product specifications
Characteristic | Value |
|---|---|
| Actuation type | Pressure operated |
| Brand | Vickers by Danfoss |
| Model Code 1 | DGC5060AFVMFWB580 |
| Product height in | 7.200 |
| Product height mm | 182.880 |
| Product length in | 11.200 |
| Product length mm | 284.480 |
| Product width in | 2.750 |
| Product width mm | 69.850 |
| Seal type | Buna-N |
| Valve mount type | Subplate/manifold mounted |
| Valve type | Pressure relief module |
| Working temp max C | 70 |
| Working temp max F | 158 |
| Working temp min C | -20 |
| Working temp min F | -4 |
