Product specifications
Characteristic | Value |
|---|---|
| Actuation Type | Pressure operated |
| Brand | Vickers by Danfoss |
| Model Code 1 | DGC5060ACMFWB580 |
| Product height in | 6.650 |
| Product height mm | 168.910 |
| Product length in | 12.130 |
| Product length mm | 308.102 |
| Product width in | 2.750 |
| Product width mm | 69.85 |
| Seal Type | Buna-N |
| Valve Mount Type | Subplate/manifold mounted |
| Valve Type | Pressure relief module |
| Working temp max C | 70 |
| Working temp max F | 158 |
| Working temp min C | -20 |
| Working temp min F | -4 |