Product specifications
Characteristic | Value | Description |
|---|---|---|
| Actuation Type | PRESSURE OPERATED | Pressure operated |
| Adjustment type | SCREW AND LOCKNUT | Screw and locknut |
| Brand | VICKERS BY DANFOSS | Vickers by Danfoss |
| Design Series | 30 SERIES | 30 Series |
| External drain | NO | No |
| Flow rate upto LPM | 120 | |
| Flow rate upto USGPM | 32.0 | |
| Fluid Cleanliness | 19/17/14 MICRON | 19/17/14 micron |
| Fluid compatibility | PETROLEUM OILS | Petroleum oils |
| Interface | ISO4401-05 | ISO4401-05 |
| Maximum pressure upto bar | 315 | |
| Maximum pressure upto psi | 4500 | |
| Model Code 1 | DGMR5A1FW30 | |
| Performance | STANDARD | Standard |
| Pilot ratio 1 | 4:1 | 4:1 |
| Port operated upon | COUNTBAL IN A, PILOT FROM B | Counterbalance in A, piloted from B |
| Pressure adjustment range | 60-210 BAR (900-3000 PSI) | 60-210 bar (900-3000 psi) |
| Product height in | 2.360 | |
| Product height mm | 59.944 | |
| Product length in | 6.650 | |
| Product length mm | 168.910 | |
| Product width in | 2.820 | |
| Product width mm | 71.628 | |
| Seal type | VITON | Viton |
| Special features | NONE | None |
| Valve Mount Type | SUBPLATE/MANIFOLD MOUNTED | Subplate/manifold mounted |
| Valve Type | COUNTERBALANCE VALVE | Counterbalance valve |
| Working temp max C | 80 | |
| Working temp max F | 176 | |
| Working temp min C | -40 | |
| Working temp min F | -40 |
