Product specifications
Characteristic | Value | Description |
|---|---|---|
| Actuation Type | PRESSURE OPERATED | Pressure operated |
| Adjustment type | SCREW AND LOCKNUT | Screw and locknut |
| Brand | VICKERS BY DANFOSS | Vickers by Danfoss |
| Design Series | 41 SERIES | 41 Series |
| Discharge 1 | DISCHARGE INTO T | Discharge into T |
| First function | PRESSURE LIMITED IN A | Pressure limited in A |
| Flow rate upto LPM | 60 | |
| Flow rate upto USGPM | 16.0 | |
| Fluid Cleanliness | 17/15/12 MICRON | 17/15/12 micron |
| Fluid compatibility | PETROLEUM OILS | Petroleum oils |
| Interface | ISO4401-03 | ISO4401-03 |
| Maximum pressure upto bar | 315 | |
| Maximum pressure upto psi | 4500 | |
| Model Code 1 | DGMC3ATCWS41 | |
| Performance | STANDARD | Standard |
| Pressure adjustment range | 10-200 BAR (145-2900 PSI) | 10-200 bar (145-2900 psi) |
| Product height in | 1.570 | |
| Product height mm | 39.878 | |
| Product length in | 6.100 | |
| Product length mm | 154.940 | |
| Product width in | 1.870 | |
| Product width mm | 47.498 | |
| Seal type | VITON | Viton |
| Special features | NONE | None |
| Valve Mount Type | SUBPLATE/MANIFOLD MOUNTED | Subplate/manifold mounted |
| Valve Type | SINGLE RELIEF VALVE | Single relief valve |
| Working temp max C | 80 | |
| Working temp max F | 176 | |
| Working temp min C | -20 | |
| Working temp min F | -4 |
