Product specifications
Characteristic | Value | Description |
|---|---|---|
| Actuation Type | PRESSURE OPERATED | Pressure operated |
| Adjustment type | HANDKNOB | Handknob |
| Brand | VICKERS BY DANFOSS | Vickers by Danfoss |
| Control type 1 | FINE CONTROL | Fine control |
| Design Series | 30 SERIES | 30 Series |
| Direction of flow | METER-IN CONTROL | Meter-in control |
| Flow rate upto LPM | 120 | |
| Flow rate upto USGPM | 32.0 | |
| Fluid Cleanliness | 19/17/14 MICRON | 19/17/14 micron |
| Fluid compatibility | PETROLEUM OILS | Petroleum oils |
| Interface | ISO4401-05 | ISO4401-05 |
| Location control function 1 | LINE P | Line P |
| Maximum pressure upto bar | 315 | |
| Maximum pressure upto psi | 4500 | |
| Model Code 1 | DGMFN5XP1H30 | |
| Performance | STANDARD | Standard |
| Port operated upon | PRESSURE PORT | Pressure port |
| Product height in | 1.970 | |
| Product height mm | 50.038 | |
| Product length in | 7.840 | |
| Product length mm | 199.136 | |
| Product width in | 2.820 | |
| Product width mm | 71.628 | |
| Seal type | VITON | Viton |
| Special features | NONE | None |
| Valve Mount Type | SUBPLATE/MANIFOLD MOUNTED | Subplate/manifold mounted |
| Valve Type | FLOW CONTROL VALVE | Flow control valve |
| Working temp max C | 50 | |
| Working temp max F | 120 | |
| Working temp min C | 20 | |
| Working temp min F | 70 |
