Product specifications
Characteristic | Value | Description |
|---|---|---|
| Actuation Type | PRESSURE OPERATED | Pressure operated |
| Adjustment type | SCREW AND LOCKNUT | Screw and locknut |
| Brand | VICKERS BY DANFOSS | Vickers by Danfoss |
| Design Series | 10 SERIES | 10 Series |
| Flow rate upto LPM | 30 | |
| Flow rate upto USGPM | 7.9 | |
| Fluid Cleanliness | 19/17/14 MICRON | 19/17/14 micron |
| Fluid compatibility | PETROLEUM OILS | Petroleum oils |
| Function ports | REDUCING LINE P, PILOT LINE P | Reducing line P, pilot line P |
| Interface | ISO4401-02 | ISO4401-02 |
| Maximum pressure upto bar | 250 | |
| Maximum pressure upto psi | 3600 | |
| Model Code | DGMX22PPGW10 | |
| Performance | STANDARD | Standard |
| Pressure adjustment range | 120-250 BAR (1740-3600 PSI) | 120-250 bar (1740-3600 psi) |
| Product height in | 1.180 | |
| Product height mm | 29.972 | |
| Product length in | 5.830 | |
| Product length mm | 148.082 | |
| Product width in | 1.540 | |
| Product width mm | 39.116 | |
| Seal type | VITON | Viton |
| Special features | NONE | None |
| Valve Mount Type | SUBPLATE/MANIFOLD MOUNTED | Subplate/manifold mounted |
| Valve Type | REDUCING-RELIEVING VALVE | Reducing-relieving valve |
| Working temp max C | 70 | |
| Working temp max F | 158 | |
| Working temp min C | -20 | |
| Working temp min F | -4 |
