Product specifications
Characteristic | Value | Description |
|---|---|---|
| Actuation Type | PRESSURE OPERATED | Pressure operated |
| Brand | VICKERS BY DANFOSS | Vickers by Danfoss |
| Check location | LINE T | Line T |
| Cracking pressure bar | 1.00 | |
| Cracking pressure psi | 15 | |
| Design Series | 10 SERIES | 10 Series |
| Direction of flow | AWAY FROM ACTUATOR | Away from actuator |
| Flow rate upto LPM | 30 | |
| Flow rate upto USGPM | 7.9 | |
| Fluid Cleanliness | 19/17/14 MICRON | 19/17/14 micron |
| Fluid compatibility | PETROLEUM OILS | Petroleum oils |
| Interface | ISO4401-02 | ISO4401-02 |
| Maximum pressure upto bar | 250 | |
| Maximum pressure upto psi | 3600 | |
| Model Code 1 | DGMDC2XTK10 | |
| Performance | STANDARD | Standard |
| Product height in | 1.300 | |
| Product height mm | 33.020 | |
| Product length in | 1.970 | |
| Product length mm | 50.038 | |
| Product width in | 1.450 | |
| Product width mm | 36.830 | |
| Seal type | VITON | Viton |
| Special features | NONE | None |
| Valve Mount Type | SUBPLATE/MANIFOLD MOUNTED | Subplate/manifold mounted |
| Valve Type | DIRECT CHECK VALVE | Direct check valve |
| Working temp max C | 70 | |
| Working temp max F | 158 | |
| Working temp min C | -20 | |
| Working temp min F | -4 |
