Product specifications
Characteristic | Value |
|---|---|
| Actuation type | Pressure operated |
| Adjustment type | Screw and locknut |
| Brand | Vickers by Danfoss |
| Design Series | 41 Series |
| Discharge 1 | Discharge into B |
| Discharge 2 | Discharge into A |
| First function | Pressure limited in A |
| Flow rate upto LPM | 60 |
| Flow rate upto USGPM | 16.0 |
| Fluid cleanliness | 17/15/12 micron |
| Fluid compatibility | Petroleum oils |
| Function 1 pressure adjustment | 10-200 bar (145-2900 psi) |
| Function 2 pressure adjustment | 50-315 bar (725-4500 psi) |
| Interface | ISO4401-03 |
| Maximum pressure upto bar | 315 |
| Maximum pressure upto psi | 4500 |
| Model Code 1 | DGMC23ABCWBAGW41 |
| Performance | Standard |
| Product height in | 1.570 |
| Product height mm | 39.878 |
| Product length in | 9.200 |
| Product length mm | 233.680 |
| Product width in | 1.870 |
| Product width mm | 47.498 |
| Seal type | Viton |
| Second function | Pressure limited in B |
| Special features | None |
| Valve mount type | Subplate/manifold mounted |
| Valve type | Dual relief function valve |
| Working temp max C | 80 |
| Working temp max F | 176 |
| Working temp min C | -20 |
| Working temp min F | -4 |
