Product specifications
Characteristic | Value |
|---|---|
| Actuation type | Pressure operated |
| Adjustment type | Screw and locknut |
| Brand | Vickers by Danfoss |
| Design Series | 10 Series |
| Flow rate upto LPM | 30 |
| Flow rate upto USGPM | 7.9 |
| Fluid cleanliness | 19/17/14 micron |
| Fluid compatibility | Petroleum oils |
| Function ports | Reducing line P, pilot line B |
| Interface | ISO4401-02 |
| Maximum pressure upto bar | 250 |
| Maximum pressure upto psi | 3600 |
| Model Code 1 | DGMX22PBBW10 |
| Performance | Standard |
| Pressure adjustment range | 2-40 bar (29-580 psi) |
| Product height in | 1.180 |
| Product height mm | 29.972 |
| Product length in | 5.830 |
| Product length mm | 148.082 |
| Product width in | 1.540 |
| Product width mm | 39.116 |
| Seal type | Viton |
| Special features | None |
| Valve mount type | Subplate/manifold mounted |
| Valve type | Reducing-relieving valve |
| Working temp max C | 70 |
| Working temp max F | 158 |
| Working temp min C | -20 |
| Working temp min F | -4 |
