Product specifications
Characteristic | Value | Description |
|---|---|---|
| Actuation Type | PRESSURE OPERATED | Pressure operated |
| Adjustment type | SCREW AND LOCKNUT | Screw and locknut |
| Brand | VICKERS BY DANFOSS | Vickers by Danfoss |
| Design Series | 10 SERIES | 10 Series |
| Discharge 1 | DISCHARGE INTO B | Discharge into B |
| Discharge 2 | DISCHARGE INTO A | Discharge into A |
| First function | PRESSURE LIMITED IN A | Pressure limited in A |
| Flow rate upto LPM | 30 | |
| Flow rate upto USGPM | 7.9 | |
| Fluid Cleanliness | 19/17/14 MICRON | 19/17/14 micron |
| Fluid compatibility | PETROLEUM OILS | Petroleum oils |
| Function 1 pressure adjustment | 120-250 BAR (1740-3600 PSI) | 120-250 bar (1740-3600 psi) |
| Function 2 pressure adjustment | 120-250 BAR (1740-3600 PSI) | 120-250 bar (1740-3600 psi) |
| Interface | ISO4401-02 | ISO4401-02 |
| Maximum pressure upto bar | 250 | |
| Maximum pressure upto psi | 3600 | |
| Model Code 1 | DGMC22ABGWBAGW10 | |
| Performance | STANDARD | Standard |
| Product height in | 1.180 | |
| Product height mm | 29.972 | |
| Product length in | 10.430 | |
| Product length mm | 264.922 | |
| Product width in | 1.450 | |
| Product width mm | 36.83 | |
| Seal type | VITON | Viton |
| Second function | PRESSURE LIMITED IN B | Pressure limited in B |
| Special features | NONE | None |
| Valve Mount Type | SUBPLATE/MANIFOLD MOUNTED | Subplate/manifold mounted |
| Valve Type | DUAL RELIEF FUNCTION VALVE | Dual relief function valve |
| Working temp max C | 70 | |
| Working temp max F | 158 | |
| Working temp min C | -20 | |
| Working temp min F | -4 |
