Vickers by Danfoss DGMX Series SystemStak Valves DGMX1-3-PP-AK-S-40 (RIGHT)

DGMX2 3 PPL BK B 40, DGMX23PPLBKB40

02-311748

Model code: DGMX23PPLBKB40


Tools

Product specifications

Characteristic
Value
Actuation TypePressure operated
Adjustment locationAdjuster - A port end of valve
Adjustment typeMicrometer with keylock
BrandVickers by Danfoss
Design series40 Series
Flow rate upto LPM60
Flow rate upto USGPM16.0
Fluid cleanliness19/17/14 micron
Fluid compatibilityPetroleum oils
Function portsReducing line P, pilot line P
Gauge Port Thread TypeG1/8" (1/8" BSPF)
InterfaceISO4401-03
Maximum pressure upto bar315
Maximum pressure upto psi4500
Model Code 1DGMX23PPLBKB40
PerformanceStandard
Pressure adjustment range3.5-70 bar (51-1000 psi)
Product height in2.360
Product height mm59.944
Product length in6.650
Product length mm168.910
Product width in2.820
Product width mm71.628
Seal TypeViton
Special featuresNone
Valve Mount TypeSubplate/manifold mounted
Valve TypeReducing-relieving overlapped
Working temp max C80
Working temp max F176
Working temp min C-20
Working temp min F-4