Product specifications
Characteristic | Value |
|---|---|
| Actuation Type | Pressure operated |
| Adjustment type | Handknob |
| Brand | Vickers by Danfoss |
| Control type 1 | Fine control |
| Control type 2 | Fine control |
| Design series | 41 Series |
| Direction of flow | Meter-in control |
| Flow rate upto LPM | 60 |
| Flow rate upto USGPM | 16.0 |
| Fluid cleanliness | 19/17/14 micron |
| Fluid compatibility | Petroleum oils |
| Interface | ISO4401-03 |
| Location control function 1 | Line A |
| Location control function 2 | Line B |
| Maximum pressure upto bar | 315 |
| Maximum pressure upto psi | 4500 |
| Model Code 1 | DGMFN3XA1HB1H41 |
| Performance | Standard |
| Product height in | 1.570 |
| Product height mm | 39.878 |
| Product length in | 7.400 |
| Product length mm | 187.960 |
| Product width in | 1.870 |
| Product width mm | 47.498 |
| Seal Type | Viton |
| Special features | None |
| Valve Mount Type | Subplate/manifold mounted |
| Valve Type | Flow control valve |
| Working temp max C | 80 |
| Working temp max F | 176 |
| Working temp min C | -20 |
| Working temp min F | -4 |
