Product specifications
Characteristic | Value | Description |
|---|---|---|
| Actuation Type | PRESSURE OPERATED | Pressure operated |
| Brand | VICKERS BY DANFOSS | Vickers by Danfoss |
| Check location | LINE B | Line B |
| Cracking pressure bar | 2.50 | |
| Cracking pressure psi | 35 | |
| Design Series | 30 SERIES | 30 Series |
| Direction of flow | TOWARDS ACTUATOR | Towards actuator |
| Flow rate upto LPM | 120 | |
| Flow rate upto USGPM | 32.0 | |
| Fluid Cleanliness | 19/17/14 MICRON | 19/17/14 micron |
| Fluid compatibility | PETROLEUM OILS | Petroleum oils |
| Interface | ISO4401-05 | ISO4401-05 |
| Maximum pressure upto bar | 315 | |
| Maximum pressure upto psi | 4500 | |
| Model Code 1 | DGMDC5YBM30 | |
| Performance | STANDARD | Standard |
| Port operated upon | B CYLINDER PORT | B cylinder port |
| Product height in | 1.970 | |
| Product height mm | 50.038 | |
| Product length in | 5.430 | |
| Product length mm | 137.922 | |
| Product width in | 2.820 | |
| Product width mm | 71.628 | |
| Seal type | VITON | Viton |
| Special features | NONE | None |
| Valve Mount Type | SUBPLATE/MANIFOLD MOUNTED | Subplate/manifold mounted |
| Valve Type | DIRECT CHECK VALVE | Direct check valve |
| Working temp max C | 50 | |
| Working temp max F | 120 | |
| Working temp min C | 20 | |
| Working temp min F | 70 |
