Product specifications
Characteristic | Value |
|---|---|
| Actuation Type | Pressure operated |
| Brand | Vickers by Danfoss |
| Design series | 60 Series |
| Flow rate upto LPM | 340 |
| Flow rate upto USGPM | 90.0 |
| Fluid cleanliness | 19/17/14 micron |
| Fluid compatibility | Petroleum oils |
| High flow | Yes |
| High vent spring | Yes |
| Interface | 06 - 3/4" |
| Maximum pressure upto bar | 210 |
| Maximum pressure upto psi | 3000 |
| Model Code 1 | F3DGCH06CV60 |
| Performance | Standard |
| Pressure adjustment range | 35-140 bar (500-2000 psi) |
| Product height in | 8.580 |
| Product height mm | 217.932 |
| Product length in | 8.000 |
| Product length mm | 203.200 |
| Product width in | 2.750 |
| Product width mm | 69.85 |
| Seal Type | Viton |
| Special features | None |
| Valve Mount Type | Subplate/manifold mounted |
| Valve Type | Pressure relief module |
| Working temp max C | 70 |
| Working temp max F | 158 |
| Working temp min C | -20 |
| Working temp min F | -4 |