Product specifications
Characteristic | Value |
|---|---|
| Actuation Type | Pressure operated |
| Adjustment location | Adjuster - B port end of valve |
| Adjustment type | Screw and locknut |
| Brand | Vickers by Danfoss |
| Design Series | 40 Series |
| Flow rate upto LPM | 60 |
| Flow rate upto USGPM | 16.0 |
| Fluid Cleanliness | 19/17/14 micron |
| Fluid compatibility | Petroleum oils |
| Function ports | Reducing line P, pilot line P |
| Gauge Port Thread Type | SAE 4 (7/16"-20 UNF-2B) |
| Interface | ISO4401-03 |
| Maximum pressure upto bar | 315 |
| Maximum pressure upto psi | 4500 |
| Model Code 1 | DGMX23PPFWS40EN91 |
| Performance | Standard |
| Pressure adjustment range | 20-250 bar (290-3625 psi) |
| Product height in | 2.360 |
| Product height mm | 59.944 |
| Product length in | 10.110 |
| Product length mm | 256.794 |
| Product width in | 2.820 |
| Product width mm | 71.628 |
| Seal Type | Viton |
| Special features | Valve set at 200 bar, wire locked and sealed |
| Valve Mount Type | Subplate/manifold mounted |
| Valve Type | Reducing-relieving overlapped |
| Working temp max C | 80 |
| Working temp max F | 176 |
| Working temp min C | -20 |
| Working temp min F | -4 |
