Product specifications
Characteristic | Value | Description |
|---|---|---|
| Actuation Type | PRESSURE OPERATED | Pressure operated |
| Brand | VICKERS BY DANFOSS | Vickers by Danfoss |
| Cracking pressure 1 bar | 2.50 | |
| Cracking pressure 1 psi | 36 | |
| Cracking pressure 2 bar | 2.50 | |
| Cracking pressure 2 psi | 36 | |
| Decopression feature | 10:1 DECOMPRESSION RATIO | 10:1 decompression ratio |
| Design Series | 41 SERIES | 41 Series |
| Flow rate upto LPM | 60 | |
| Flow rate upto USGPM | 16.0 | |
| Fluid Cleanliness | 19/17/14 MICRON | 19/17/14 micron |
| Fluid compatibility | PETROLEUM OILS | Petroleum oils |
| Function | CHECK IN LINE A PO FROM LINE B | Check in line A, pilot operated from line B |
| Function dual | CHECK IN LINE B PO FROM LINE A | Check in line B, pilot operated from line A |
| Interface | ISO4401-03 | ISO4401-03 |
| Maximum pressure upto bar | 315 | |
| Maximum pressure upto psi | 4500 | |
| Model Code 1 | DGMPC3DABMDBAM41 | |
| Performance | STANDARD | Standard |
| Product height in | 1.570 | |
| Product height mm | 39.878 | |
| Product length in | 3.820 | |
| Product length mm | 97.028 | |
| Product width in | 1.000 | |
| Product width mm | 25.400 | |
| Seal type | VITON | Viton |
| Special features | NONE | None |
| Valve Mount Type | SUBPLATE/MANIFOLD MOUNTED | Subplate/manifold mounted |
| Valve Type | PO CHECK VALVE | PO check valve |
| Working temp max C | 80 | |
| Working temp max F | 176 | |
| Working temp min C | -20 | |
| Working temp min F | -4 |
