Product specifications
Characteristic | Value |
|---|---|
| Actuation Type | Pressure operated |
| Brand | Vickers by Danfoss |
| Design series | 40 Series |
| Model Code 1 | DGMX13PAFWS40 |
| Product height in | 2.360 |
| Product height mm | 59.944 |
| Product length in | 6.650 |
| Product length mm | 168.910 |
| Product width in | 2.820 |
| Product width mm | 71.628 |
| Valve Mount Type | Subplate/manifold mounted |
| Valve Type | Reducing-relieving underlapped |