Product specifications
Characteristic | Value | Description |
|---|---|---|
| Actuation Type | PRESSURE OPERATED | Pressure operated |
| Adjustment type | MICROMETER WITH KEYLOCK | Micrometer with keylock |
| Brand | VICKERS BY DANFOSS | Vickers by Danfoss |
| Control type 1 | FINE CONTROL | Fine control |
| Control type 2 | FINE CONTROL | Fine control |
| Design Series | 41 SERIES | 41 Series |
| Direction of flow | METER-OUT CONTROL | Meter-out control |
| Flow rate upto LPM | 60 | |
| Flow rate upto USGPM | 16.0 | |
| Fluid Cleanliness | 19/17/14 MICRON | 19/17/14 micron |
| Fluid compatibility | PETROLEUM OILS | Petroleum oils |
| Interface | ISO4401-03 | ISO4401-03 |
| Location control function 1 | LINE A | Line A |
| Location control function 2 | LINE B | Line B |
| Maximum pressure upto bar | 315 | |
| Maximum pressure upto psi | 4500 | |
| Model Code 1 | DGMFN3YA1KB1K41 | |
| Performance | STANDARD | Standard |
| Seal type | VITON | Viton |
| Special features | NONE | None |
| Valve Mount Type | SUBPLATE/MANIFOLD MOUNTED | Subplate/manifold mounted |
| Valve Type | FLOW CONTROL VALVE | Flow control valve |
| Working temp max C | 80 | |
| Working temp max F | 176 | |
| Working temp min C | -20 | |
| Working temp min F | -4 |