Product specifications
Characteristic | Value | Description |
|---|---|---|
| Actuation Type | PRESSURE OPERATED | Pressure operated |
| Adjustment type | SCREW AND LOCKNUT | Screw and locknut |
| Brand | VICKERS BY DANFOSS | Vickers by Danfoss |
| Design Series | 30 SERIES | 30 Series |
| External drain | NO | No |
| Flow rate upto LPM | 120 | |
| Flow rate upto USGPM | 32.0 | |
| Fluid Cleanliness | 17/15/12 MICRON | 17/15/12 micron |
| Fluid compatibility | PETROLEUM OILS | Petroleum oils |
| Function 1 pressure adjustment | 4-200 BAR (60-2900 PSI) | 4-200 bar (60-2900 psi) |
| Function 2 pressure adjustment | 4-50 BAR (60-725 PSI) | 4-50 bar (60-725 psi) |
| Gauge Port Thread Type | SAE-4 O-RING BOSS PORT | SAE-4 o-ring boss port |
| Interface | ISO4401-05 | ISO4401-05 |
| Maximum pressure upto bar | 315 | |
| Maximum pressure upto psi | 4500 | |
| Model Code 1 | DGMC25ATFWBTAWS30 | |
| P port acted upon | B CYLINDER PORT | B cylinder port |
| Performance | STANDARD | Standard |
| Port drained into | TANK PORT | Tank port |
| Port drained into dual | T PORT | T port |
| Port operated upon | A CYLINDER PORT | A cylinder port |
| Pressure adjustment range | 4-200 BAR (60-2900 PSI) | 4-200 bar (60-2900 psi) |
| Product height in | 1.970 | |
| Product height mm | 50.038 | |
| Product length in | 9.840 | |
| Product length mm | 249.936 | |
| Product width in | 2.820 | |
| Product width mm | 71.628 | |
| Remote control port | NO | No |
| Seal type | VITON | Viton |
| Special features | NONE | None |
| Valve Mount Type | SUBPLATE/MANIFOLD MOUNTED | Subplate/manifold mounted |
| Valve Type | DUAL RELIEF FUNCTION VALVE | Dual relief function valve |
| Working temp max C | 80 | |
| Working temp max F | 176 | |
| Working temp min C | 0 | |
| Working temp min F | 32 |