Product specifications
Characteristic | Value | Description |
|---|---|---|
| Actuation Type | PRESSURE OPERATED | Pressure operated |
| Adjustment type | HANDWHEEL WITH LOCKNUT | Handwheel with locknut |
| Brand | VICKERS BY DANFOSS | Vickers by Danfoss |
| Design Series | 20 SERIES | 20 Series |
| Discharge 1 | DISCHARGE INTO T | Discharge into T |
| First function | PRESSURE LIMITED IN P | Pressure limited in P |
| Flow rate upto LPM | 300 | |
| Flow rate upto USGPM | 80.0 | |
| Fluid Cleanliness | 19/17/14 MICRON | 19/17/14 micron |
| Fluid compatibility | ANTI-WEAR HYDRAULIC OIL | Anti-wear hydraulic oil |
| Interface | ISO4401-07 | ISO4401-07 |
| Maximum pressure upto bar | 350 | |
| Maximum pressure upto psi | 5000 | |
| Model Code | DGMC7PTBH20 | |
| Performance | STANDARD | Standard |
| Pressure adjustment range | 10-100 BAR (145-1454 PSI) | 10-100 bar (145-1454 psi) |
| Product height in | 3.150 | |
| Product height mm | 80.010 | |
| Product length in | 9.730 | |
| Product length mm | 247.142 | |
| Product width in | 3.660 | |
| Product width mm | 92.964 | |
| Seal type | BUNA-N | Buna-N |
| Special features | NONE | None |
| Valve Mount Type | SUBPLATE/MANIFOLD MOUNTED | Subplate/manifold mounted |
| Valve Type | RELIEF VALVE | Relief valve |
| Working temp max C | 80 | |
| Working temp max F | 176 | |
| Working temp min C | -25 | |
| Working temp min F | -13 |
