Product specifications
Characteristic | Value |
|---|---|
| Actuation type | Pressure operated |
| Adjustment type | Handknob |
| Brand | Vickers by Danfoss |
| Control type 1 | Standard control |
| Control type 2 | Standard control |
| Design Series | 20 Series |
| Direction of flow | Meter-out control |
| Flow rate upto LPM | 180 |
| Flow rate upto USGPM | 48.0 |
| Fluid cleanliness | 19/17/14 micron |
| Fluid compatibility | Anti-wear hydraulic oil |
| Interface | ISO4401-07 |
| Location control function 1 | Line A |
| Location control function 2 | Line B |
| Maximum pressure upto bar | 315 |
| Maximum pressure upto psi | 4500 |
| Model Code 1 | DGMFN7YA2HB2H20 |
| Performance | Standard |
| Product height in | 3.150 |
| Product height mm | 80.010 |
| Product length in | 12.950 |
| Product length mm | 328.930 |
| Product width in | 3.660 |
| Product width mm | 92.964 |
| SEAL TYPE | Buna-N |
| Special features | None |
| Valve mount type | Subplate/manifold mounted |
| Valve type | Flow control valve |
| Working temp max C | 80 |
| Working temp max F | 176 |
| Working temp min C | -20 |
| Working temp min F | -4 |
