Product specifications
Characteristic | Value |
|---|---|
| Actuation Type | Pressure operated |
| Brand | Vickers by Danfoss |
| Design Series | 41 Series |
| Model Code 1 | DGMPC3ABK41EN417 |
| Product height in | 1.570 |
| Product height mm | 39.878 |
| Product length in | 3.820 |
| Product length mm | 97.028 |
| Product width in | 1.000 |
| Product width mm | 25.4 |
| Valve Mount Type | Subplate/manifold mounted |
| Valve Type | PO check valve |
