Product specifications
Characteristic | Value | Description |
|---|---|---|
| Actuation Type | PRESSURE OPERATED | Pressure operated |
| Adjustment type | HANDKNOB | Handknob |
| Brand | VICKERS BY DANFOSS | Vickers by Danfoss |
| Control type 1 | STANDARD CONTROL | Standard control |
| Design Series | 20 SERIES | 20 Series |
| Direction of flow | METER-IN CONTROL | Meter-in control |
| Flow rate upto LPM | 180 | |
| Flow rate upto USGPM | 48.0 | |
| Fluid Cleanliness | 19/17/14 MICRON | 19/17/14 micron |
| Fluid compatibility | ANTI-WEAR HYDRAULIC OIL | Anti-wear hydraulic oil |
| Interface | ISO4401-07 | ISO4401-07 |
| Location control function 1 | LINE A | Line A |
| Maximum pressure upto bar | 315 | |
| Maximum pressure upto psi | 4500 | |
| Model Code | DGMFN7XA2H20 | |
| Performance | STANDARD | Standard |
| Product height in | 3.150 | |
| Product height mm | 80.010 | |
| Product length in | 9.530 | |
| Product length mm | 242.062 | |
| Product width in | 3.660 | |
| Product width mm | 92.964 | |
| Seal type | BUNA-N | Buna-N |
| Special features | NONE | None |
| Valve Mount Type | SUBPLATE/MANIFOLD MOUNTED | Subplate/manifold mounted |
| Valve Type | FLOW CONTROL VALVE | Flow control valve |
| Working temp max C | 80 | |
| Working temp max F | 176 | |
| Working temp min C | -20 | |
| Working temp min F | -4 |
