Product specifications
Characteristic | Value | Description |
|---|---|---|
| Actuation Type | PRESSURE OPERATED | Pressure operated |
| Brand | VICKERS BY DANFOSS | Vickers by Danfoss |
| Cracking pressure 1 bar | 3.00 | |
| Cracking pressure 1 psi | 44 | |
| Cracking pressure 2 bar | 3.00 | |
| Cracking pressure 2 psi | 44 | |
| Design Series | 21 SERIES | 21 Series |
| Flow rate upto LPM | 180 | |
| Flow rate upto USGPM | 48.0 | |
| Fluid Cleanliness | 19/17/14 MICRON | 19/17/14 micron |
| Fluid compatibility | ANTI-WEAR HYDRAULIC OIL | Anti-wear hydraulic oil |
| Function | CHECK IN LINE A PO FROM LINE B | Check in line A, pilot operated from line B |
| Function dual | CHECK IN LINE B PO FROM LINE A | Check in line B, pilot operated from line A |
| Interface | ISO4401-07 | ISO4401-07 |
| Maximum pressure upto bar | 315 | |
| Maximum pressure upto psi | 4500 | |
| Model Code 1 | DGMPC7ABKBAK21 | |
| Performance | STANDARD | Standard |
| Product height in | 3.540 | |
| Product height mm | 89.916 | |
| Product length in | 8.300 | |
| Product length mm | 210.820 | |
| Product width in | 3.150 | |
| Product width mm | 80.010 | |
| Seal type | BUNA-N | Buna-N |
| Special features | NONE | None |
| Valve Mount Type | SUBPLATE/MANIFOLD MOUNTED | Subplate/manifold mounted |
| Valve Type | PO CHECK VALVE | PO check valve |
| Working temp max C | 60 | |
| Working temp max F | 140 | |
| Working temp min C | -20 | |
| Working temp min F | -4 |
