Product specifications
Characteristic | Value |
|---|---|
| Actuation type | Pressure operated |
| Brand | Vickers by Danfoss |
| Cracking pressure 1 bar | 5.00 |
| Cracking pressure 1 psi | 72 |
| Cracking pressure 2 bar | 5.00 |
| Cracking pressure 2 psi | 72 |
| Design Series | 10 Series |
| Flow rate upto LPM | 450 |
| Flow rate upto USGPM | 119.0 |
| Fluid cleanliness | 19/17/14 micron |
| Fluid compatibility | Anti-wear hydraulic oil |
| Function | A piloted from B |
| Function dual | B piloted from A |
| Interface | ISO4401-08 |
| Maximum pressure upto bar | 315 |
| Maximum pressure upto psi | 4500 |
| Model Code 1 | DGMPCH8ABLBAL10 |
| Performance | Standard |
| Product height in | 3.930 |
| Product height mm | 99.822 |
| Product length in | 11.810 |
| Product length mm | 299.974 |
| Product width in | 4.600 |
| Product width mm | 116.840 |
| Seal type | Buna-N |
| Special features | None |
| Valve mount type | Subplate/manifold mounted |
| Valve Type | PO check valve |
| Working temp max C | 80 |
| Working temp max F | 176 |
| Working temp min C | -20 |
| Working temp min F | -4 |
