Product specifications
Characteristic | Value | Description |
|---|---|---|
| Actuation Type | PRESSURE OPERATED | Pressure operated |
| Adjustment type | WRENCH ADJUSTMENT | Wrench adjustment |
| Brand | VICKERS BY DANFOSS | Vickers by Danfoss |
| Control type 1 | STANDARD CONTROL | Standard control |
| Control type 2 | STANDARD CONTROL | Standard control |
| Design Series | 30 SERIES | 30 Series |
| Direction of flow | METER-OUT CONTROL | Meter-out control |
| Flow rate upto LPM | 250 | |
| Flow rate upto USGPM | 66.0 | |
| Fluid Cleanliness | 19/17/14 MICRON | 19/17/14 micron |
| Fluid compatibility | ANTI-WEAR HYDRAULIC OIL | Anti-wear hydraulic oil |
| Interface | ISO4401-07 | ISO4401-07 |
| Location control function 1 | LINE A | Line A |
| Location control function 2 | LINE B | Line B |
| Maximum pressure upto bar | 315 | |
| Maximum pressure upto psi | 4500 | |
| Model Code 1 | DGMFN7YA2WB2W30 | |
| Performance | STANDARD | Standard |
| Product height in | 3.150 | |
| Product height mm | 80.010 | |
| Product length in | 11.570 | |
| Product length mm | 293.878 | |
| Product width in | 3.660 | |
| Product width mm | 92.964 | |
| Seal type | BUNA-N | Buna-N |
| Special features | NONE | None |
| Valve Mount Type | SUBPLATE/MANIFOLD MOUNTED | Subplate/manifold mounted |
| Valve Type | THROTTLE VALVE WITH CHECK | Throttle valve with check |
| Working temp max C | 80 | |
| Working temp max F | 176 | |
| Working temp min C | -20 | |
| Working temp min F | -4 |
