Product specifications
Characteristic | Value |
|---|---|
| Actuation type | Pressure operated |
| Brand | Vickers by Danfoss |
| Cracking pressure bar | 3.00 |
| Cracking pressure psi | 44 |
| Design Series | 30 Series |
| Flow rate upto LPM | 300 |
| Flow rate upto USGPM | 79.0 |
| Fluid cleanliness | 19/17/14 micron |
| Fluid compatibility | Anti-wear hydraulic oil |
| Function | B piloted from A |
| Interface | ISO4401-07 |
| Maximum pressure upto bar | 315 |
| Maximum pressure upto psi | 4500 |
| Model Code 1 | DGMPC7BAK30 |
| Performance | Standard |
| Product height in | 3.540 |
| Product height mm | 89.916 |
| Product length in | 7.910 |
| Product length mm | 200.914 |
| Product width in | 3.150 |
| Product width mm | 80.010 |
| Seal type | Buna-N |
| Special features | None |
| Valve mount type | Subplate/manifold mounted |
| Valve Type | PO check valve |
| Working temp max C | 80 |
| Working temp max F | 176 |
| Working temp min C | -20 |
| Working temp min F | -4 |
