Product specifications
Characteristic | Value | Description |
|---|---|---|
| Actuation Type | PRESSURE OPERATED | Pressure operated |
| Adjustment location | ADJUSTER - B PORT END OF VALVE | Adjuster - B port end of valve |
| Adjustment type | SCREW AND LOCKNUT | Screw and locknut |
| Brand | VICKERS BY DANFOSS | Vickers by Danfoss |
| Design Series | 40 SERIES | 40 Series |
| Flow rate upto LPM | 60 | |
| Flow rate upto USGPM | 16.0 | |
| Fluid Cleanliness | 19/17/14 MICRON | 19/17/14 micron |
| Fluid compatibility | PETROLEUM OILS | Petroleum oils |
| Function ports | REDUCING LINE P, PILOT LINE B | Reducing line P, pilot line B |
| Gauge Port Thread Type | G1/8" (1/8" BSPF) | G1/8" (1/8" BSPF) |
| Interface | ISO4401-03 | ISO4401-03 |
| Maximum pressure upto bar | 315 | |
| Maximum pressure upto psi | 4500 | |
| Model Code 1 | DGMX33PBBWB40 | |
| Performance | STANDARD | Standard |
| Pressure adjustment range | 3.5-70 BAR (51-1000 PSI) | 3.5-70 bar (51-1000 psi) |
| Product height in | 2.360 | |
| Product height mm | 59.944 | |
| Product length in | 6.650 | |
| Product length mm | 168.910 | |
| Product width in | 2.820 | |
| Product width mm | 71.628 | |
| Seal type | VITON | Viton |
| Special features | NONE | None |
| Valve Mount Type | SUBPLATE/MANIFOLD MOUNTED | Subplate/manifold mounted |
| Valve Type | REDUCING-RELIEVING OVERLAPPED | Reducing-relieving overlapped |
| Working temp max C | 80 | |
| Working temp max F | 176 | |
| Working temp min C | -20 | |
| Working temp min F | -4 |
