Product specifications
Characteristic | Value |
|---|---|
| Brand | Vickers by Danfoss |
| Cracking pressure bar | 2.0 |
| Cracking pressure PSI | 29 |
| Design Series | 10 Series |
| Flow rate LPM | 80.0 |
| Fluid cleanliness | 20/18/15 Micron |
| Fluid compatibility | Petroleum oils |
| Model Code 1 | CB12FA10B30 |
| Product height in | 4.330 |
| Product height mm | 109.982 |
| Product length in | 5.510 |
| Product length mm | 139.954 |
| Product width in | 2.830 |
| Product width mm | 71.882 |
| Seal material | Nitrile |
| Size | Size 12 |
| Valve mount type | SAE flange mounting |
| Valve type | Counterbalance valve |
| Working temperature max C | 80 |
| Working temperature max F | 176 |
| Working temperature min C | -20 |
| Working temperature min F | -4 |
