Product specifications
Characteristic | Value |
|---|---|
| Brand | Vickers by Danfoss |
| Cracking pressure bar | 2.0 |
| Cracking pressure PSI | 29 |
| Design Series | 10 Series |
| Flow rate LPM | 200.0 |
| Fluid cleanliness | 20/18/15 Micron |
| Fluid compatibility | Phosphate ester fluids |
| Product height in | 4.300 |
| Product height mm | 109.220 |
| Product length in | 8.000 |
| Product length mm | 203.200 |
| Product width in | 2.830 |
| Product width mm | 71.882 |
| Seal material | Fluorocarbon |
| Size | Size 16 |
| Valve mount type | SAE flange mounting |
| Valve type | Counterbalance valve |
| Working temperature max C | 80 |
| Working temperature max F | 176 |
| Working temperature min C | -20 |
| Working temperature min F | -4 |