Product specifications
Characteristic | Value |
|---|---|
| Actuation Type | Manually operated |
| Brand | Vickers by Danfoss |
| Cracking pressure bar | 2.0 |
| Cracking pressure PSI | 29 |
| Design Series | 10 Series |
| Drain | Internal |
| Electrical connection | None |
| Flow rate lpm | 200.0 |
| Flow rate USgpm | 53.0 |
| Fluid Cleanliness | 20/18/15 Micron |
| Fluid compatibility | Phosphate ester fluids |
| Leakage | Standard |
| Maximum pressure BAR | 315 |
| Maximum pressure PSI | 4500 |
| Model Code 1 | F3CB16KA10B30 |
| Performance | Standard |
| Product height in | 4.680 |
| Product height mm | 118.872 |
| Product length in | 2.750 |
| Product length mm | 69.850 |
| Product width in | 2.750 |
| Product width mm | 69.85 |
| Remote control | Yes |
| Seal material | Fluorocarbon |
| Size | Size 16 |
| Special feature | None |
| Stage | Single stage |
| Valve Mount Type | Cartridge valve |
| Valve type | Counterbalance valve |
| Working temperature max C | 80 |
| Working temperature max F | 176 |
| Working temperature min C | -20 |
| Working temperature min F | -4 |
